Caterpillar 320EL

Caterpillar 320EL

Price
On Request
Year
2014
Working hours
4915 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberNAZ01516
Unit Number18B4160
Catalog NumberCU4421366
Manufacturing Year2014
Hours4915 h
CountryNorway
LocationRudshøgda
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationS70 hk, Indexator R6 rototilt, bra grav og pusseskuff.
Meget pen maskin.

UNDERCARRIAGE CONDITION: 60
AMOUNT OF PREVIOUS OWNERS: 2
FULL SERVICE HISTORY: YES
GENERAL GRADE (1 MIN - 5 MAX): 5
CE MARKED: YES
GROSS WEIGHT: 22400 KG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Thomas Brodshaug
Norway
Telephone:+47 22 63 68 81
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone