Caterpillar 320DLRR

Caterpillar 320DLRR

Price
116,650 USD
Year
2011
Working hours
7400 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320DLRR
CategoryCrawler Excavators
Serial NumberDHE00329
Unit NumberX19A00027
Catalog NumberCU4426269
Manufacturing Year2011
Hours7400 h
CountryUnited States
LocationSitka, WA
Pricing
Price Excluding Tax$116,650
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
FIRE EXTINGUISHERFIRE EXTINGUISHER
Additional Information31"/790MM TRIPLE GROUSER SHOE
320D LRR HYDRAULIC EXCAVATOR
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ANTIFREEZE, -50C (-58F)
BELT, SEAT, 3" RETRACTABLE
BOOM, REACH 18'7" HD
CAB-ROPS, DELUXECOMFORT
CAB-ROPS, W/VANDAL GUARD BOSS
CAT PRODUCT LINK 321SR
CB RADIO
CHANGER, HAND CONTROL PATTERN
COOLING, HIGH AMBIENT
COUNTERWEIGHT, EXTRA
COUPLER, HYDRAULIC PIN GRABBER
COVER, STORAGE COMPARTMENT
CTRL & LINES,CTR-LOCK PIN GRAB
ENGINE FOR US, CANADA OR P420
EXIT, SECONDARY, REAR WINDOW
FAST FUEL SYSTEM
GUARD RAILS
GUARD, BOTTOM, HEAVY DUTY
GUARD, FULL BOTTOM
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HDR-BOOM/HD 9'6" STICK
HKX HYDRAULIC KIT THUMB HYD
INCLUDED IN 359-2437
INCLUDES
INDICATOR, WATER LEVEL
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
JOYSTICK, BASIC
KIT, COLD WEATHER STARTING
LANE 1 ORDER
LIGHT, BOOM RIGHT FOR R-BOOM
PEDAL, STRAIGHT TRAVEL
LIGHTING, CAB (HALOGEN)
LINKAGE, BUCKET, B1-FAMILY
MANDATORY NACD REGIONAL PKG
MAT, FLOOR, RH PEDAL
PANEL, STD START SWITCH
PERFORMANCE PLUS
POWER SUPPLY, 12V-10A
RADIO 24V AM/FM
ROLL ON-ROLL OFF
S/N PMZ03603 ID#28W66677
S/N WAJ00939 ID#11W70350
SEAT, H-BACK, W/HEATER, S/AIR
STARTING, COLD WEATHER
STICK, R9'6" (B1) HD
TERMINALS, JUMP START
THUMB, MR PROGRESSIVE LINK (PG)
TRACK, 790MM TG W/GUARDING
WIPER, LOWER WINDSHIELD
SUNSCREEN (ROLLER TYPE)
Conditions
Good
Fair
Poor
  • bucket
bucket
  • 42" BUCKET - PSE06758 / 72" BUCKET MH201377
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone