Caterpillar 320CL

Caterpillar 320CL

Price
68,000 USD
Year
2005
Working hours
7829 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320CL
CategoryCrawler Excavators
Serial NumberPAB04387
Unit Number464228
Catalog NumberCU4412620
Manufacturing Year2005
Hours7829 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$68,000
Tax-
Price Including Tax-
Features
Additional Information2005 CATERPILLAR 320CL EXCAVATOR
3066 ENGINE
AM/FM RADIO / CD PLAYER
AS IS / AS RECEIVED
BATTERY
BUCKET-GP, 42" W/TEETH (CAT)
CAB, POLYCARBONATE WINDOWS
CIRCUIT, THUMB
COOLING, HIGH AMBIENT
FINE SWING CONTROL
GUARD, BOTTOM HEAVY DUTY
GUARD, TRACK GUIDING
HAND CONTROL PATTERN CHANGER
LIGHT, BOOM RIGHT SIDE
LIGHTS, CAB
LINES-HP, REACH BOOM
LINK THUMB 42"
LINKAGE, BUCKET, B-FAMILY
POWER SUPPLY, 12V-7A
R BOOM, REACH 18'7"
RETAINER
RUBBER BUMPERS
SEAT, KAB 527P (WORN)
STARTING, COLD WEATHER
LINK KIT
STICK, 9'6"
THIRD PEDAL, STRAIGHT TRAVEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorRight side door bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
gauges, operator station, console
  • PoorNeed checked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNot working
  • Good
  • Good
  • PoorAug 04
  • PoorWorn out
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • Yes
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full clean
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 223”
stick
  • Good
  • Good
  • Good
  • 115”
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • 42”
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)3232
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • Unit in operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone