Caterpillar 320 GC

Caterpillar 320 GC

Price
On Request
Year
2017
Working hours
1265 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320 GC
CategoryCrawler Excavators
Serial NumberKTN00125
Unit Number22041808
Catalog NumberCU4492671
Manufacturing Year2017
Hours1265 h
CountryFrance
LocationMoissy Cramayel, 77
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • gauges, operator station, console
  • engine
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
gauges, operator station, console
  • Good
engine
  • Yes
boom
  • 5,70m
stick
  • 2,90m
bucket
  • CAT
  • Godet 600mm, 1200mm et curage inclinable 2000mm
  • YesCW40 HYDRAULIQUE
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes600 mm
Average Life Remaining - UNDERCARRIAGE85%
comments, misc. repairs, general remarks
  • FR-16
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone