Caterpillar 320D2-GC

Caterpillar 320D2-GC

Price
160,190 USD
Year
2017
Working hours
320 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320D2-GC
CategoryCrawler Excavators
Serial NumberZBH10592
Unit NumberE141835
Catalog NumberCU4450143
Manufacturing Year2017
Hours320 h
CountryUnited States
LocationImperial, CA
Pricing
Price Excluding Tax$ 160,190
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
STICK, MEDIUMSTICK, MEDIUM
Additional InformationBOOM LENGTH: 18'8" REACH BOOM
BOOM, ONE PIECE
BUCKET SIZE: 46", 1.18 CYD
ENCLOSED CAB
ENGINE TIER RATING: NON EPA
STICK LENGTH: 9'6"
TRACK SHOE WIDTH/TYPE: 31" TRIPLE GROUSER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone