Caterpillar 315F

Caterpillar 315F

Price
185,000 USD
Year
2018
Working hours
1878 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315F
CategoryCrawler Excavators
Serial NumberTDY11474
Unit NumberUM08237
Catalog NumberCU4655794
Manufacturing Year2018
Hours1878 h
CountryUnited States
LocationSan Leandro, CA
Pricing
Price Excluding Tax$ 185,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
COUNTERWEIGHTCOUNTERWEIGHT
Additional InformationLINES-QC PKG
GUARD, TRACK MOTOR
THUMB
CHANGER,HAND CTRL
TRACK, 20" RUBBER
RADIO, 24V AM/FM
TANK, FUEL
CAB-ROPS
BATTERY, STANDARD
GUARD, TRACK GUIDING, CENTER
GUARD, BOTTOM
MIRRORS, CAB, EXTERNAL
CAMERA REAR VIEW
SEAT, H-BACK, W/HE
HYD VLV TCS PKG
LIGHT, BOOM RIGHT SIDE
ALARM, TRAVEL
REACH BOOM HD PKG
SWIVEL, BLADE
CLEAN EMISSIONS MODULE
CYLINDER, BKT
LINKAGE, BKT W/O LIFT
MIRROR, CAB
TOOL CTRL PKG
HOOD, ENGINE
TIP, PENETRATION PLUS
LINES-HP TCS PKG
PANEL, STD START
SUPPORT, AUX LINES
CONTROL, BLADE
SEAT BELT, 2"
STICK, R9'10" HD
DECALS, CAB ANSI
CTRL, QC
BLADE, 8'2"
ACCUMULATOR WITH CRN
LIGHTING, CAB
KEY
DECALS, EXTERIOR
CONTROL, FINESWING
FRAME, BASE
LINES-FRONT
COVER, TANK
WINDOW, REAR, DUAL
COOLING
315F L HEX
FRAME, SWING
EIN# PF4N36
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
COUNTERWEIGHTCOUNTERWEIGHT
Additional InformationLINES-QC PKG
GUARD, TRACK MOTOR
THUMB
CHANGER,HAND CTRL
TRACK, 20" RUBBER
RADIO, 24V AM/FM
TANK, FUEL
CAB-ROPS
BATTERY, STANDARD
GUARD, TRACK GUIDING, CENTER
GUARD, BOTTOM
MIRRORS, CAB, EXTERNAL
CAMERA REAR VIEW
SEAT, H-BACK, W/HE
HYD VLV TCS PKG
LIGHT, BOOM RIGHT SIDE
ALARM, TRAVEL
REACH BOOM HD PKG
SWIVEL, BLADE
CLEAN EMISSIONS MODULE
CYLINDER, BKT
LINKAGE, BKT W/O LIFT
MIRROR, CAB
TOOL CTRL PKG
HOOD, ENGINE
TIP, PENETRATION PLUS
LINES-HP TCS PKG
PANEL, STD START
SUPPORT, AUX LINES
CONTROL, BLADE
SEAT BELT, 2"
STICK, R9'10" HD
DECALS, CAB ANSI
CTRL, QC
BLADE, 8'2"
ACCUMULATOR WITH CRN
LIGHTING, CAB
KEY
DECALS, EXTERIOR
CONTROL, FINESWING
FRAME, BASE
LINES-FRONT
COVER, TANK
WINDOW, REAR, DUAL
COOLING
315F L HEX
FRAME, SWING
EIN# PF4N36
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON TRACTOR COSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 8448259200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone