Quick Search

Caterpillar 313FLGC

Caterpillar 313FLGC

Year
2018
Working hours
2,136 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Garching B. München
+49 8932197111
Show phone number
Basic information
BrandCaterpillar 313FLGC
CategoryCrawler Excavators
Serial NumberGJD10327
Unit NumberGJD10327
Catalog Number10057441
Year2018
Hours2,136 h
CountryGermany
LocationGarching b. München, Germany
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationCUTTING WIDTH: 2000 MM
ENGINEPOWER: 73 HP
LENGTH OF STICK: 2500 MM
Online Owner's Manual
OPERATING WEIGHT: 13.2 T
TRACK SHOES (PADS) CONDITION: 60 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 60 %
UNDERCARRIAGE IDLERS: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering