Caterpillar 312E

Caterpillar 312E

Price
133,850 USD
Year
2014
Working hours
1570 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312E
CategoryCrawler Excavators
Serial NumberMJD00998
Unit NumberM17168
Catalog NumberCU2173280
Manufacturing Year2014
Hours1570 h
CountryUnited States
LocationColumbia, SC
Pricing
Price Excluding Tax$133,850
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 1 PIECEBOOM, 1 PIECE
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information*312EL HYDRAULIC EXCAVATOR
*REGIONAL PKG REGULATED (NACD)
*BELT, SEAT, 3" RETRACTABLE
*CONTROL,FINE SWING
*AIR CONDITIONER
*INSTRUCTION,NORTH AMERICA ANSI
*ACCUMULATOR WITH CRN
*ALARM, TRAVEL
*AUXILIARY READY STP PKG
*MAT, FLOOR, RH PEDAL
*JOYSTICK, ONE BUTTON
*PEDAL, STRAIGHT TRAVEL
*AUXILIARY READY
*COOLING, HIGH AMBIENT PKG
*FAN, VARIABLE SPEED
*ENGINE HOOD
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAB STD PKG
*HATCH, OPENABLE ROOF
*WIPER-RADIAL W/LOWER WIPER
*SUN SCREEN (70/30)
*RADIO, 24V AM/FM
*GUARD, BOTTOM, HEAVY DUTY
*GUARD HD BOTTOM PKG
*GUARD, TRACK MOTOR
*GUARD, SWIVEL
*TERMINALS, JUMP START
*COLD WEATHER STARTING PKG
*R-BOOM, 9'10" STICK HD PKG
*BATTERY, COLD WEATHER
*STICK, R9'10" HD
*BOOM, REACH 15'3" HD
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*LINKAGE, BKT W/O LIFT
*R-CYLINDER PKG
*CHANGER, HAND CONTROL 2-WAY
*RAIN PROTECTOR, CAB FRONT
*CYLINDER, BKT
*LIGHT, R BOOM
*AIR CLEANER, STANDARD
*QUICK DRAINS, READY (OIL)
*SEAT, H-BACK, SUSPENSION
*LIGHTING, CAB (HALOGEN)
*CONTROL, CENTER-LOCK COUPLER
*FRAME, BASE, LONG U/C
*TRACK, 28" TG W/STEP (GLT)
*VALVE, HYDRAULIC TCS
*PANEL, STD START SWITCH
*COUNTERWEIGHT, 4,850LBS
*TANK, FUEL
*WASHER, WINDSHIELD UPPER/LOWER
BENTLEY GUARDS
STIFF LINK THUMB
36" BUCKET
*HANDRAIL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Fairminor scarring and worn paint.
  • Good
  • Goodcounterweight decal has some scarring
  • Goodsmall dent in corner of hood
  • Goodsome minor dents
  • Good
  • Good
  • Goodvery small dent in corner of hood
  • Good
  • Goodsome fading and minor scarring
  • Good
  • Good
  • Goodsmall dent in fuel tank front cover
  • Goodvery slight bent in tool box step
  • Yeslight cleaning
  • No
safety items
  • Good
  • Good
  • Goodswing brake switch pushed through console
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairswing brake switch broken and pushed through console, switch for lower wiper is breaking
  • Good
  • Yes
  • Yes
  • Yes
  • 100%
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • no color
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • within operating range
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Goodminor wear
  • CAT
  • MHJ14598
  • 32"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Carrier RollersGood
IdlersGood
Link Part Number4I-7475
LinksGood
Notes - UNDERCARRIAGEsurface rust on roller frames
Segmentssome wear
Track ShoesGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone