Caterpillar 312CL

Caterpillar 312CL

Price
25,000 USD
Year
2005
Working hours
4376 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312CL
CategoryCrawler Excavators
Serial NumberBWH00604
Unit Number22041069
Catalog NumberCU4405178
Manufacturing Year2005
Hours4376 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$25,000
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 2 PIECEBOOM, 2 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Conditions
Good
Fair
Poor
  • gauges, operator station, console
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
gauges, operator station, console
  • Poor
  • Fairmanque 2 retro
  • Poor
  • Good
  • Poor
boom
  • 4.65 m
  • JEU LATERAL PIED DE FLECHE
stick
  • 2.10 m
bucket
  • Yesattache rapide mecanique cw20s
  • JEU BIELETTE EQUIPEMENT
  • godet 1200 mm 50%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE30%
Track Shoes500 MM
comments, misc. repairs, general remarks
  • FR-23
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone