Caterpillar 311FLRR

Caterpillar 311FLRR

Price
89,555 USD
Year
2015
Working hours
896 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311FLRR
CategoryCrawler Excavators
Serial NumberKCW00359
Unit NumberEQ028230
Catalog NumberCU4412879
Manufacturing Year2015
Hours896 h
CountryNew Zealand
LocationChristchurch
Pricing
Price Excluding Tax$89,555
Tax (15%)$13,433
Price Including Tax$102,989
Features
Accessories
AM FM RADIOAM FM RADIO
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Additional Information2.25M STICK
CAT HYDRAULIC QUICK HITCH
EXTERNAL MIRRORS
FULL TOOL CONTROL
HIGH BACK AIR SUSPENSION SEAT (HEATED & COOLED)
4.3M REACH BOOM
CAT 900MM 0.53 CU/M DIG BUCKET
CENTRE TRACK GUIDES
HD BELLY GUARDS
HIGH PRESSURE AUXILIARY HYDRAULIC LINES
MEDIUM AUXILIARY HYDRAULIC LINES
REAR VIEW CAMERA
STEEL SIDE BUMPERS
THUMB WHEEL JOYSTICK MODULATION CONTROL
TRAVEL ALARM
WEDGELOCK 1800MM TILT BUCKET
WORK LIGHTS
AIR CONDITIONED EROPS CAB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Goughs Used Equipment
New Zealand
Telephone:+64 3 983 2498
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone