Caterpillar 308ECRSB

Caterpillar 308ECRSB

Price
41,051 USD
Year
2012
Working hours
4247 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308ECRSB
CategoryCrawler Excavators
Serial NumberGBJ00949
Unit Number22041032
Catalog NumberCU4398068
Manufacturing Year2012
Hours4247 h
CountryFrance
LocationNearly New Moissy Cramayel, 77
Pricing
Price Excluding Tax$41,051
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Conditions
Good
Fair
Poor
  • bucket
bucket
  • 3 GODETS 900MM /400MM /CURAGE 1500MM QC ARDEN EQUIP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone