Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
120,000 USD
Year
2017
Working hours
715 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX08429
Unit Number457922
Catalog NumberCU4362870
Manufacturing Year2017
Hours715 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$120,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information2017 CATERPILLAR 308E2 EXCAVATOR
AIR CONDITIONER/DEFROSTER
AS IS / AS RECEIVED
BLADE, 91", BOLT-ON
BUCKET-HD, 24" 0.30 YD3
CONTROL AR-AUX (COMMON)
CONTROL, PATTERN CHANGER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, EXTRA
GUARD, SWIVEL
HEATER, WATER JACKET
HYDRAULICS, AUX.,QC,(L-STK)
LIGHTS, LED
LINES, BOOM
LINES, STICK
LINKAGE BUCKET,W/LIFTING EYE
PRODUCT LINK, CELLULAR, PL240
RADIO, AM/FM
STICK AR-HOE LONG
STICK PKG, LONG W/BKT LINKAGE
TANK, FUEL
TRACK,450MM TG W/RUBBER PAD
THUMB,HYD + COUPLER,PG,MAN, 8T
INSTALLATION AR
0P0800 /445 MWL 8/9/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • FairDamaged
  • Good
  • Good
  • Good
  • Fair
  • Yes
  • Cat
  • Cat
  • 24
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE 1Rubber track pads damaged
comments, misc. repairs, general remarks
  • Photos
  • Minor scratches and decal damage
  • Travel pedals and levers bent to the left?
  • Headliner coming loose
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone