Caterpillar 307C SBTHB

Caterpillar 307C SBTHB

Price
37,500 USD
Year
2006
Working hours
4011 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 307C SBTHB
CategoryCrawler Excavators
Serial NumberBNE01214
Unit Number457253
Catalog NumberCU4312667
Manufacturing Year2006
Hours4011 h
CountryUnited States
LocationDenver/commerce City, CO
Pricing
Price Excluding Tax$37,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information0P0800 / 3992 /04/02/18
2006 CATERPILLAR 307C EXCAVATOR
30" BKT - HYD THUMB
4M40 ENGINE
ALARM, TRAVEL
AS IS / AS RECEIVED
BLADE, 94"
BLOCK HEATER
BOOM, SWING
CAB,WITH POLYCARBONATE WINDOWS
COOLING, HIGH AMBIENT
COUPLER, QUICK , MANUAL
FAN, CAB
GUARD, VANDALISM
LIGHTS, WORKING, CAB MOUNT (2)
LINKAGE, BUCKET
PATTERN CHANGER, CONTROL
PEDALS, TRAVEL
POWER SUPPLY, 12V-5A
SEAT, KAB 527P/C
STEEL TRACK, W RUBBER PADS
STICK, 7'3"
WATER SEPARATOR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Fair
  • Yes
engine
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Ok
attachments / work tools
  • Yes
  • Hyd thumb
boom
  • Good
  • Fair
  • Fair
  • Pins and bearings have movement
stick
  • Fair
  • Good
  • Fair
  • Pins and bearings have movement
bucket
  • Good
  • Poor
  • Fair
  • Good
  • Fair
  • Yes
  • Pins and bearings have movement
final drives
  • Good
  • Good
  • Right final leaking oil to outside
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Track ShoesRubber track shoes
comments, misc. repairs, general remarks
  • Photos
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone