Caterpillar 305E2CR

Caterpillar 305E2CR

Price
42,600 USD
Year
2016
Working hours
1055 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M01033
Unit NumberH5M1033
Catalog NumberCU4409292
Manufacturing Year2016
Hours1055 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$42,600
Tax-
Price Including Tax-
Features
Additional Information*305E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, STD STICK
*LINES, BUCKET (STD STICK)
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
*STICK STANDARD
BATTERY, DISCONNECT
BLADE, 78", ANGLE, BOLT-ON
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, BOOM
LINES, QUICK COUPLER (STD)
LINES, STICK
MIRROR, CANOPY, RIGHT
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG STD W/O 2ND AUX
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • No
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Operator station works good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Red coolant and is full
  • Engine starts and runs real good
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cooling system looks good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Electrical system works good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Hydraulic system works good
boom
  • Good
  • Good
stick
  • Good
  • Good
bucket
  • Goodbottom wear plates have a little wear but not ready to service yet
  • Good
  • Good
  • Good
  • Good
  • Good
  • Caterpillar
  • Bucket looks fine
  • None
  • 18”
final drives
  • Good
  • No leaks found
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE 1Both tracks have some minor thread cuts but nothing bad. Idlers, sprockets and rollers still look good
comments, misc. repairs, general remarks
  • Machine starts, runs and operates real good.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 5703444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone