Caterpillar 305.5E2CR

Caterpillar 305.5E2CR

Price
72,500 USD
Year
2018
Working hours
243 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2CR
CategoryCrawler Excavators
Serial NumberCR504328
Unit Number454370
Catalog NumberCU4412591
Manufacturing Year2018
Hours243 h
CountryUnited States
LocationCommerce City, CO
Pricing
Price Excluding Tax$72,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BLADE, STRAIGHT, WELD-ON
BUCKET, 24", 4.6 CFT, HD
CAB, WITH AIR CONDITIONER
CABLE, GROUND
CONTROL AR-STD
CONTROL, PATTERN CHANGER
COOLING HIGH AMBIENT
COUNTERWEIGHT, STANDARD
COUPLER, PG, MAN.D.LOCK, 5T
DRAIN, ECOLOGY
ELECTRICAL ARRANGEMENT
HEATER, JACKET WATER
LIGHTS, STANDARD
LINES GP-AUX HYD
LINES GP-BKT-A
LINES, BOOM
LINES, STICK
LINKAGE AR-BKT
MIRROR, CAB, RIGHT
PRODUCT LINK, CELLULAR,PL240
RADIO READY
SEAT, FABRIC, HIGH BACK
STICK AR-HOE
STICK PACKAGE LONG W/O 2ND
TRACK, RUBBER BELT
243 GD 3/18/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone