Caterpillar 303ECR

Caterpillar 303ECR

Price
39,000 USD
Year
2015
Working hours
923 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303ECR
CategoryCrawler Excavators
Serial NumberHHM00291
Unit Number1093783
Catalog NumberCU4348361
Manufacturing Year2015
Hours923 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$39,000
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
Additional InformationAUXILIARY HYDRAULICS
BOOM, 1 PIECE
CARBODY, STANDARD
CE PLATE
COUPLER, QUICK
ENGINE ENCLOSURES
LIGHTING
PILOT CONTROL
RUBBER TRACK
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • YesTaken 6-12-2018 @ 927 hrs
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • YesROPS ISO 08 - TOPS ISO 97
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good80 ambient - 110 vent
  • Good
  • Good923 hrs
  • GoodInstalled June 2018
  • Good
  • Good
  • Good
  • YesTravel alarm
  • Yes
  • YesCD
  • Yes
  • YesROPS ISO 08 - TOPS ISO 97
  • N/A
  • 100%
engine
  • GoodServiced 6-12-2018 @ 927 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPerformed service 6-12-2018 @ 927 hrs
  • Good
  • No
  • No
  • Yes2014 TIER 4
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • GoodServiced 6-12-2018 @ 927 hrs
  • GoodAuxiliary line coupler brackets bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/A
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 7FT 3IN
stick
  • Good
  • Good
  • Good
  • 4FT 2IN
bucket
  • Good
  • Good
  • Good
  • Good
  • FairCupped between teeth
  • FairWorn
  • Yes
  • CAT
  • N.C. MACHINERY CO - 303QCMAN
  • N/A
  • 16IN
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
CannonGood
Carrier RollersCarriers and rollers - good
IdlersGood
SegmentsGood
Track Shoes12 inch wide, 2 inch thick
comments, misc. repairs, general remarks
  • Retail Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone