Caterpillar 302.7DCR

Caterpillar 302.7DCR

Price
35,344 USD
Year
2016
Working hours
120 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7DCR
CategoryCrawler Excavators
Serial NumberLJ700985
Unit Number0LJ700985
Catalog NumberCU4364319
Manufacturing Year2016
Hours120 h
CountryUnited States
LocationAlexandria, LA
Pricing
Price Excluding Tax$35,344
Tax-
Price Including Tax-
Features
Additional Information*302.7D CR MINI HYD EXC,T4(NTE)
*ALARM, TRAVEL
*AUTO IDLE, NTE
*BELT, SEAT, 2" RETRACTABLE
*BLADE, DOZER, W/FLOAT
*CANOPY
*CONTROLS, PATTERN CHANGER
*COUNTERWEIGHT, 260LBS
*LINES, 2ND AUX, NONE, PROP
*LINES,AUX, 2 WAY,PROP, LNG,NTE
*LINKAGE, STANDARD
*STICK, LONG, W/THUMB BRACKET
*VALVE, AUXILIARY RELIEF
INSTRUCTIONS, ANSI, CANOPY
LANE 2 ORDER
MANUAL, OPER. MAINT. ENGLISH
PACK, FLUID FILM
PACK, MHE COMPLETE, CONTAINER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone