Caterpillar 302.7D CR

Caterpillar 302.7D CR

Price
30,500 USD
Year
2014
Working hours
1203 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7D CR
CategoryCrawler Excavators
Serial NumberLJ700348
Unit Number460912
Catalog NumberCU4358308
Manufacturing Year2014
Hours1203 h
CountryUnited States
LocationCarbondale, CO
Pricing
Price Excluding Tax$ 30,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information18" BUCKET
302.7D CR MINI HYD T4 (NTE)
ALARM, TRAVEL
AUTO IDLE, NTE
BELT, SEAT, 2" RETRACTABLE
BLADE, DOZER, W/FLOAT
CAB, WITH HEATER
CONTROLS, PATTERN CHANGER
COUNTERWEIGHT, 260LBS
LINES, 2ND AUX, NONE, PROP
LINKAGE, STANDARD
MANUAL, OPER. MAINT. ENGLISH
MIRRORS, BOTH SIDES
STICK, LONG, W/THUMB BRACKET
VALVE, AUXILIARY RELIEF
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red ELC
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • CAT
  • Chmhdg010257
  • 18"
final drives
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone