Caterpillar 300.9D

Caterpillar 300.9D

Price
16,000 USD
Year
2015
Working hours
389 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 300.9D
CategoryCrawler Excavators
Serial NumberLJ200492
Unit NumberEQ00145802
Catalog NumberCU4395622
Manufacturing Year2015
Hours389 h
CountryUnited States
LocationAshland, KY
Pricing
Price Excluding Tax$16,000
Tax-
Price Including Tax-
Features
Additional Information(TRAVEL ALARM)
*SAFETY BAR WITH 2" SEAT BELT
BUCKET, 14.6", DIGGING
CONTROLS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone