2017 CAT 349F L For Sale - 270,000 USD | Cat Used
Quick Search

CAT 349F L

CAT 349F L

Year
2017
Working hours
7,336 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 349F L
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial NumberHPD10037
Unit NumberLKE03710U
Catalog Number10163803
Year2017
Hours7,336 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax270,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*349F L FG EXCAVATOR
*ACCUMULATOR WITH CRN
*AIR CLEANER, HIGH EFFICIENCY
*AIR CONDITIONER
*ALARM, TRAVEL
*CAB-ROPS, 70/30
*CAMERA, REAR VIEW, MIRRORS(RH)
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COLD WEATHER START PKG
*CONTROL, FINE SWING
*COUNTERWEIGHT, 19,840LBS
*COVER, FENDER, STANDARD
*CTRL, CAT PIN GRABBER COUPLER
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*FAN, VARIABLE SPEED
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL (FG)
*GUARD, TRACK GUIDING SEGMENTED
*IDLERS, STANDARD
*JOYSTICK STD STP PKG
*LIGHTING CAB PKG
*LIGHTS, HALOGEN, R/M-BOOM
*LINES, PILOT, BOOM, STD
*LINES, PILOT, BUCKET, QC
*PANEL, STD START SWITCH
*PRODUCT LINK, SATELLITE PL631
*RADIO, 24V AM/FM
*REACH BOOM PKG
*ROLLERS, SINGLE FLANGE, LC-FG
*SEAT BELT, 2"
*SEAT,H-BACK,HEATER,S/AIR,COOL
*STARTING AID, ETHER
*STICK, REACH 12'10" TB
*SUN SCREEN (70/30)
*TRACK, 35" TG PPR2 (FG)
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, 70/30 W/O LOWER
CERT EMISSIONS, EPA/EU
INSTRUCTION,NORTH AMERICA ANSI
LANE 1 ORDER
Online Owner's Manual
PACK, ROLL ON ROLL OFF-TRUCK
PARTIAL FIELD INST KIT, PGC
PRICED 04/10/24 KR
STORAGE PROTECTION (DOMESTIC)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering