2019 CAT 326F LR For Sale - 159,000 USD | Cat Used
Quick Search

CAT 326F LR

CAT 326F LR

CAT Certified
Year
2019
Working hours
3,620 h
Email x
Name

My email address:*

My friend's email address:*

Message:

STOWERS MACHINERY CORPORATION
Knoxville, TN
+1 865 546 1414
Show phone number
Basic information
BrandCAT 326F LR
Stowers Machinery Corporation
CategoryCrawler Excavators
Serial NumberFBR20643
Unit NumberFBR20643
Catalog Number10119981
Year2019
Hours3,620 h
CountryUnited States
LocationKnoxville, United States
Pricing
Price Excluding Tax159,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Arrangement - Long ReachArrangement - Long Reach
EPA LabelEPA Label
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Straight Travel PedalStraight Travel Pedal
Hand and Foot ControlHand and Foot Control
Boom - 1 PieceBoom - 1 Piece
Car Body - StandardCar Body - Standard
Radio - AM FM RadioRadio - AM FM Radio
Fire ExtinguisherFire Extinguisher
Stick - LongStick - Long
Undercarriage, LongUndercarriage, Long
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Additional informationBKTA DC 48" 0.74YD3 (A)
Customer Value Agreement (CVA)
EQUIPPED WITH CAT PRODUCT LINK
EXP,PKG,LONG REACH FRONT DISM
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
Online Owner's Manual
Protection USED MACHINE PROTECTION 12/1000 P&H INCLUDED IN PURCHASE
STORAGE PROTECTION (EXPORT)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1620
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe right side engine door is bent in somewhat.
  • Good
  • Good
  • Good
  • Good
  • FairThere are scratches and rub marks throughout the machine. The paint at the bottom if the counterweight has been rubbed through.
  • Good
  • Good
  • Good
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1410
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInstalled 2-22.
  • FairThe bottom seat cushion has several cigarette burns.
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • NoThe injector seals are seeping, and the oil pan gasket is seeping.
  • No
  • Red. Coolant good to -50 degrees F.
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • GoodCharging 27.5 volts at idle.
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • No
  • CAT
  • NHM00473
  • 48”
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspected 11-2-23 @ 3409 HRS.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering