Liebherr L556

Liebherr L556

Price
143,071 USD
Year
2015
Working hours
4777 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr L556
CategoryWheel Loaders
Serial NumberVATZ1288AZB040990
Unit NumberAZB040990
Catalog NumberCU4406749
Manufacturing Year2015
Hours4777 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax$143,071
Tax (19%)$27,184
Price Including Tax$170,255
Features
Additional InformationTIRES CONDITION REAR LEFT: 40 %
BUCKET CONDITION: 50 %
TIRES CONDITION FRONT LEFT: 45 %
TIRES CONDITION FRONT RIGHT: 45 %
TIRES CONDITION REAR RIGHT: 35 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone