Komatsu WA470

Komatsu WA470

Price
82,764 USD
Year
2012
Working hours
10950 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu WA470
CategoryWheel Loaders
Serial NumberH51139
Unit NumberKOMAT79224
Catalog NumberCU4406751
Manufacturing Year2012
Hours10950 h
CountryGermany
LocationMittenwalde/ot Schenkendorf
Pricing
Price Excluding Tax$82,764
Tax (19%)$15,725
Price Including Tax$98,489
Features
Additional InformationENGINEPOWER: 260 HP
OPERATING WEIGHT: 23.8 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Silvio Mueller
Germany
Telephone:+49 3375 9034 ext 11
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone