John Deere 644K

John Deere 644K

Price
81,200 USD
Year
2012
Working hours
9881 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 644K
CategoryWheel Loaders
Serial Number1DW644KALDE651812
Unit NumberE145926
Catalog NumberCU4381250
Manufacturing Year2012
Hours9881 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$81,200
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
BUCKETBUCKET
Additional InformationBUCKET SIZE: 4.25 CYD
AIR CONDITIONING
ROPS:
EDGE
COMMENT: STANDARD LIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Good
  • GoodNo tow pin
  • Good
  • Good
  • Good
  • Good
  • GoodRight front fender has small hole
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft side ladder is slightly bent and bottom step is bent
  • Yes
  • YesEngine, transmission and hydraulic
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • FairA/C fan control is missing the knob. Vent temperature 42°. Ambient temperature 77°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo date tags
  • PoorSeat suspension will not air up **Troubleshoot & Advise**
  • Good
  • Good
  • FairFront windshield wiper needs replaced
  • Yes
  • Yes
  • Yes
  • Yes
  • 75%
engine
  • PoorAir filter is dirty **Part of service**
  • Good
  • Good
  • Good
  • FairCommon rail is wet
  • Good
  • Good
  • FairTurbo is leaking bottom line
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • YesOil pan is wet , Engine crank case breather is wet, harness for interiors is wet
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • GoodBoot in cab on transmission control is ripped
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • FairLeft side cylinder is wet
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • All
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • FairCutting edges need turned
  • Good
  • Good
  • Yes
  • 4.25 yd
  • 1939192
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • First Inspection
  • Final Inspection
  • Wash
  • PM1 Service
general condition
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
tires
  • No
  • 23.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYokohama3464NoYesYes
Left RearBridgestone2447NoYesYes
Right FrontYokohama3668NoYesYes
Right RearMaxam1019NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone