Caterpillar 988H

Caterpillar 988H

Price
539,000 USD
Year
2014
Working hours
5315 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 988H
CategoryWheel Loaders
Serial NumberA7A00211
Unit Number10069363
Catalog NumberCU4395902
Manufacturing Year2014
Hours5315 h
CountryChile
LocationCalama
Pricing
Price Excluding Tax$539,000
Tax-
Price Including Tax-
Features
Additional Information*988H WHEEL LOADER
*COOLING, STANDARD / 110F
*ENGINE, STANDARD
*FENDERS, STANDARD FRONT
*FUEL ARRANGEMENT
*ICTC ARRANGEMENTS, W/HOUSING
*INSTRUCTION,INTERNATIONAL ISO
*LIFT ARRANGEMENT, 4.25M 2V
*LIGHTS, DIRECTIONAL
*LUBRICATION ARRANGEMENT
*NO PRODUCT LINK
*NO SUPPRESSION ARRANGEMENT
*STEERING, STANDARD
BUCKET-ROCK, 158", 9.0 CYD
LANE 2 ORDER
PACK, ROLL ON/ROLL OFF TRUCK
PROTECTORS, SIDEBAR, SET OF 2
SEGMENTS,HD, BOLT-ON, SET OF 7
TIP, PENETRATION
TIRE, 35/65R33 BS * VSDL L5
YEAR OF MANUFACTURE PLATE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Isabel Corvalan Ortuzar
Chile
Telephone:+56 9 79582559
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone