Caterpillar 972K

Caterpillar 972K

Price
265,000 USD
Year
2013
Working hours
3517 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972K
CategoryWheel Loaders
Serial NumberZ4W00671
Unit NumberZ4W671
Catalog NumberCU1971582
Manufacturing Year2013
Hours3517 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$265,000
Tax-
Price Including Tax-
Features
Additional Information26.5R25 BRIDGESTONE TIRES
AUTOLUBE, CATERPILLAR
AXLES, LSD/OPEN, ED
BUCKET-GP, 126" 6.0 CYD
CAB, RUBBER MOUNTED GLASS
CATERPILLAR PRODUCT LINK 321
CERT EMISSIONS, EPA TIER 4
COLD START PACKAGE (120V)
COMFORT PACKAGE
COOLING, HIGH AMBIENT
CUTTING EDGE, BOLT-ON
GUARD, POWERTRAIN
JOYSTICK, 2 VALVE
LANE 3 ORDER
OIL CHANGE SYSTEM, HIGH SPEED
PRECLEANER, TURBINE
RADIO, AM/FM CD/MP3 BLUETOOTH
REGIONAL PKG, NACD
WORK LIGHTING PKG, HALOGEN
HYDRAULICS, 2V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone