Caterpillar 972K

Caterpillar 972K

Price
84,954 USD
Year
2011
Working hours
21047 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972K
CategoryWheel Loaders
Serial NumberPEM00287
Unit Number10397060
Catalog NumberCU4428662
Manufacturing Year2011
Hours21047 h
CountrySpain
LocationBilbao
Pricing
Price Excluding Tax$ 84,954
Tax-
Price Including Tax-
Features
Additional InformationAIR CONDITIONER;AUTO LUBE;PRODUCT LINK;CE PLATE;EROPS;Counterweight;RIDE CONTROL;WEIGHT MONITORING SYSTEM;SIFFERENTIAL STANDARD;AUTO SHIFT;LIGHTING SYSTEM;UC/TYRES 60%;

CODE 3
TIREUC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINANZAUTO S.A.See InventorySelect contact
Mytractor Mytractor
Spain
Telephone:+34 91 875 04 88
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone