Caterpillar 966MXE

Caterpillar 966MXE

Price
360,000 USD
Year
2016
Working hours
4081 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966MXE
CategoryWheel Loaders
Serial NumberP6C00549
Unit Number442116
Catalog NumberCU2410843
Manufacturing Year2016
Hours4081 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$360,000
Tax-
Price Including Tax-
Features
Additional InformationCAT CERTIFIED USED
C9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, AM-N
STANDARD PACKAGE
LINKAGE, STANDARD LIFT
COUNTERWEIGHT, AGGREGATE
AXLES, LOCK/OPEN, ED, AOC
HYDRAULICS, 2V RC, STD/HL
HYDRAULIC OIL, STANDARD
WEATHER, COLD START
LIGHTING, STANDARD
SEAT, STANDARD, LHD
SINGLE AXIS LEVERS, 2V, LHD
SEAT BELT, 2" W/INDICATOR
MIRRORS, EXTERNAL
STEERING, STANDARD
FAN, STANDARD
COOLING CORES, 6 FPI
TIRES, 26.5R25 BS VJT * L3
ANTIFREEZE, -34C (-29F)
CAB ROOF, NON-METALLIC
CAB AR, STANDARD
AIR INLET STANDARD, RAIN CAP
COVER, HVAC, NON-METALLIC
SOUND SUPPRESSION, STANDARD
FENDERS, STANDARD
RADIO, AM/FM/CD/MP3 BLUETOOTH
LUBRICATION, MANUAL, STD/HL
BUCKET-MH, 126" 5.5YD3
GUARD, POWERTRAIN
NO QUICK COUPLER READY
CERT EMISSIONS, EPA/EU
0P0800/1165 GD 9/14/17
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • good
  • normal
cooling system
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 5.5 cyd
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • CAT CERTIFIED USED
tires
  • 26.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontbridgestone60NoNoNo
Left Rearbridgestone60NoNoNo
Right Frontbridgestone60NoNoNo
Right Rearbridgestone60NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone