Caterpillar 966M

Caterpillar 966M

Price
241,960 USD
Year
2015
Working hours
3569 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00928
Unit NumberE138089
Catalog NumberCU2520684
Manufacturing Year2015
Hours3569 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$241,960
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
Additional InformationAIR CONDITIONING
BUCKET SIZE: 124"
STICK STEER
ROPS: ENCLOSED
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone