Caterpillar 966K

Caterpillar 966K

Price
140,839 USD
Year
2012
Working hours
8840 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberPBG00455
Unit NumberUBROK1689
Catalog NumberCU2538361
Manufacturing Year2012
Hours8840 h
CountryAustralia
LocationAdelaide, SA
Pricing
Price Excluding Tax$140,839
Tax (10%)$14,084
Price Including Tax$154,922
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
SUPP STEERSUPP STEER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
STEER, S.T.I.C.STEER, S.T.I.C.
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional InformationFOR SALE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • tires
general appearance
  • FairSome rust on cab and cab door.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairPaint faded, some rust.
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • No
  • Machine in good condition
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeat belt out of date.
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Fuel gauge working, tank full.
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Clear.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet.
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn.
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Machine in good condition.
  • Machine fitted with UHF radio.
  • Machine fitted with Pfreundt scales.
axle assemblies
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
tires
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMadam, 26.5R25.50NoNoNo
Left RearMachine, 26.5R25.50NoNoNo
Right FrontMacanese, 26.5R25.50NoNoNo
Right RearMachine, 26.5R25.50NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAVPOWERSee InventoryWebsiteSelect contact
Richard Shields
Australia
Telephone:+61 0427 798760
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone