Caterpillar 966K

Caterpillar 966K

Price
131,134 USD
Year
2014
Working hours
8555 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966K
CategoryWheel Loaders
Serial NumberPBG01090
Unit NumberPBG01090
Catalog NumberCU4397219
Manufacturing Year2014
Hours8555 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding Tax$131,135
Tax (19%)$24,916
Price Including Tax$156,050
Features
Additional InformationTIRES CONDITION REAR LEFT: 100 %
TIRES CONDITION FRONT LEFT: 100 %
TIRES CONDITION FRONT RIGHT: 100 %
OPERATING WEIGHT: 24.1 T
TIRES CONDITION REAR RIGHT: 100 %
ENGINEPOWER: 271 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone