Caterpillar 966H

Caterpillar 966H

Price
134,072 USD
Year
2013
Working hours
7227 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966H
CategoryWheel Loaders
Serial NumberRYF01587
Unit NumberRYF01587
Catalog NumberCU4400594
Manufacturing Year2013
Hours7227 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$134,072
Tax (19%)$25,474
Price Including Tax$159,545
Features
Additional InformationOPERATING WEIGHT: 23.9 T
TIRES CONDITION REAR LEFT: 100 %
ENGINEPOWER: 265 HP
TIRES CONDITION FRONT LEFT: 100 %
TIRES CONDITION FRONT RIGHT: 100 %
BUCKET CONDITION: 40 %
TIRES CONDITION REAR RIGHT: 100 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone