Caterpillar 962M

Caterpillar 962M

Price
255,000 USD
Year
2017
Working hours
1361 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962M
CategoryWheel Loaders
Serial NumberEJB00936
Unit NumberEJB936
Catalog NumberCU2555046
Manufacturing Year2017
Hours1361 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$ 255,000
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -34C (-29F)
AUTOLUBE, STD/LOGGER
AXLES, LOCK/OPEN, ED
BUCKET-GP, 114" 4.75YD3 (QC)
CAB TRIM, HEATED
CARRIAGE GROUP, 96"
AIR INLET PRECLEANER, TURBINE
COOLING CORES, 6 FPI
COUNTERWEIGHT, AGGREGATE
CUTTING EDGE, BOLT-ON
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC (3V READY)
JOYSTICK W/FNR, 2V
LANE 3 ORDER
LIGHT, WARNING BEACON
LIGHTS, HALOGEN, PREMIUM
LINKAGE, STANDARD LIFT
MANUAL DIFF, HMU
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PLE631
QUICK COUPLER READY, STD LIFT
QUICK COUPLER, FUSION
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PACKAGE, AM-N
SEAT BELT, 3" W/INDICATOR
SECONDARY CAMERA DISPLAY
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, WHEEL HMU
TINE GROUP, 72"
TIRES, 23.5R25 BS VJT * L3
WINDOWS, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone