Caterpillar 962K

Caterpillar 962K

Price
203,842 USD
Year
2014
Working hours
2506 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962K
CategoryWheel Loaders
Serial NumberFLL00295
Unit Number100022462
Catalog NumberCU4376963
Manufacturing Year2014
Hours2506 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$203,842
Tax (10%)$20,384
Price Including Tax$224,226
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
Additional InformationA/C ROPS CAB
FUSION QUICK COUPLER
GP BUCKET
INCLUDES HD RENTAL EXTRAS
CAT CERTIFIED: ELIGIBLE FOR HD ADVANTAGE & EPP COVER QLD/NT
POWERTRAIN & HYDRAULICS EPP COVERAGE QLD & NT (12MTHS/2000HRS)
ELIGIBLE FOR THE HD ADVANTAGE PROGRAM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone