Caterpillar 950M

Caterpillar 950M

Price
204,760 USD
Year
2015
Working hours
2165 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB01089
Unit NumberPGN0482
Catalog NumberCU2473032
Manufacturing Year2015
Hours2165 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$204,760
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

STEERING, WHEEL HMU
SUN VISOR, REAR
TIRES, 23.5R25 MX XHA2 * L3
2015 MODEL
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AUTO DIFF, HMU
AXLES, AUTO DIFF F/R, ED
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1460KG
COVER, HVAC, NON-METALLIC
DOOR, REMOTE OPENING SYSTEM
FAN, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC, STD/LOGGER
JOYSTICK W/FNR, 3V
LANE 3 ORDER
LIGHT, WARNING BEACON
LIGHTS, HID
LIGHTS, STANDARD
LINES GP-IMPLEMENT 3V (QC)
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/LOG
MIRRORS, EXTERNAL, HEATED
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL321
QUICK COUPLER READY, STD LIFT
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, STANDARD-HMU
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone