Caterpillar 950M

Caterpillar 950M

Price
295,000 USD
Year
2017
Working hours
1528 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberENE10243
Unit NumberM447110
Catalog NumberCU2568464
Manufacturing Year2017
Hours1528 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$295,000
Tax-
Price Including Tax-
Features
Additional InformationFILTRATION, STANDARD
HOOD, NON-METALLIC
RADIO, CB (READY)
GUARD, POWERTRAIN
HYDRAULICS, 2V RC, STD/LOG/HL
CAB TRIM, HEATED
BUCKET-GP, 114" 4.5YD3
WINDOWS, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
FENDERS, BASIC +
COUNTERWEIGHT, 1460KG
STANDARD PACKAGE
LUBRICATION, MANUAL, STD/LOG
LINKAGE, STANDARD LIFT
TIP GROUP K-80
SEAT BELT, 3" W/INDICATOR
SEGMENT GRP
AUTO DIFF, HMU
ADAPTER GRP K-80
STEERING, WHEEL HMU
TIRES, 23.5R25 BS VJT * L3
QUICK COUPLER READY, STD LIFT
STARTING, COLD (120V)
ANTIFREEZE, -34C (-29F)
HYDRAULIC OIL, STANDARD
AIR INLET STANDARD, RAIN CAP
SINGLE AXIS LEVERS W/FNR, 2V
RADIO, AM/FM/USB/MP3 BLUETOOTH
ENGINE, TIER 3 (CANADA/US)
SOUND SUPPRESSION, STANDARD
COOLING CORES, 9 FPI
REGIONAL PKG, US
FAN, STANDARD
CPM PAYLOAD WEIGHING READY
CAB, DELUXE
AXLES, AUTO DIFF F/R, ED
LIGHTS, HALOGEN
PRODUCT LINK, CELLULAR PLE641
0P0800/315 GD 1/15/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • N/A
  • 3/4 tank
  • All working properly.
  • Good
  • Yes
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 323
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • ELC Red
  • 5143258
  • N/A
  • 33667015VH
  • Tank is 3/4 full
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • 323
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • All gears
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • 4.50yrds
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
axle assemblies
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
general condition
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • No
torque converter
  • Good
  • Good
  • Good
  • No
  • 323
tires
  • No
  • 90%
  • No chains
  • 23.5R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone90NoNoYes
Left RearBridgestone90NoNoNo
Right FrontBridgestone90NoNoNo
Right RearBridgestone90NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone