Caterpillar 950M

Caterpillar 950M

Price
275,000 USD
Year
2016
Working hours
689 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950M
CategoryWheel Loaders
Serial NumberEMB02379
Unit NumberEQ119622
Catalog NumberCU4382225
Manufacturing Year2016
Hours689 h
CountryUnited States
LocationBinghamton, NY
Pricing
Price Excluding Tax$275,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
COUNTERWEIGHTCOUNTERWEIGHT
Additional InformationLIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
QUICK COUPLER READY, STD LIFT
RADIO, AM/FM/CD/MP3 BLUETOOTH
TIRES, 23.5R25 BS VJT * L3
PACK, DOMESTIC TRUCK
LANE 2 ORDER
HYDRAULIC OIL, STANDARD
REGIONAL PKG, AM-N
MIRRORS, EXTERNAL
FAN, STANDARD
GUARD, POWERTRAIN
CAB ROOF, NON-METALLIC
SOUND SUPPRESSION, STANDARD
COOLING CORES, 9 FPI
ANTIFREEZE, -34C (-29F)
AIR INLET STANDARD, RAIN CAP
COVER, HVAC, NON-METALLIC
SUN VISOR, REAR
STARTING, COLD (120V)
SEAT BELT, 3" W/INDICATOR
SEAT, STANDARD-HMU
STEERING, WHEEL HMU
LUBRICATION, MANUAL, STD/LOG
STANDARD PACKAGE
COUNTERWEIGHT, 1460KG
RADIO, CB (READY)
HOOD, NON-METALLIC
PRODUCT LINK, CELLULAR PLE641
950M WHEEL LOADER
MANUAL DIFF, HMU
AXLES, LOCK/OPEN, ED
WINDOWS, STANDARD, GLUED
FENDERS, BASIC +
DOOR, REMOTE OPENING SYSTEM
HYDRAULICS, 2V RC, STD/LOG/HL
SINGLE AXIS LEVERS W/FNR, 2V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone