Caterpillar 950K

Caterpillar 950K

Price
117,687 USD
Year
2013
Working hours
6808 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberFER00510
Unit Number100019550
Catalog NumberCU1957594
Manufacturing Year2013
Hours6808 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$117,687
Tax (10%)$11,769
Price Including Tax$129,455
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
RIDE CONTROLRIDE CONTROL
Additional InformationINCLUDES HD RENTAL EXTRAS
POWERTRAIN & HYDRAULICS EPP COVERAGE QLD & NT (12MTHS/2000HRS)
ELIGIBLE FOR THE HD ADVANTAGE PROGRAM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone