Caterpillar 950K

Caterpillar 950K

Price
101,091 USD
Year
2012
Working hours
4880 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K
CategoryWheel Loaders
Serial NumberJ5M00345
Unit NumberJ5M00345
Catalog NumberCU4440590
Manufacturing Year2012
Hours4880 h
CountryGermany
LocationHamm-rhynern
Pricing
Price Excluding Tax$101,091
Tax (19%)$19,207
Price Including Tax$120,298
Features
Additional InformationTIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION FRONT LEFT: 40 %
TIRES CONDITION REAR LEFT: 30 %
OPERATING WEIGHT: 18.5 T
ENGINEPOWER: 213 HP
TIRES CONDITION REAR RIGHT: 30 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Josef Zumloh
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone