Caterpillar 950GC

Caterpillar 950GC

Price
167,000 USD
Year
2016
Working hours
300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950GC
CategoryWheel Loaders
Serial NumberM5K00952
Catalog NumberCU2527843
Manufacturing Year2016
Hours300 h
CountryGuatemala
LocationGuatemala
Pricing
Price Excluding Tax$167,000
Tax-
Price Including Tax-
Features
Additional InformationSerial Number Ref. #/SMCS Code Description Category Install Ind. Install Date Action
M5K00952 387-6000 950GC WHEEL LOADER None Modify
Attachments
5P-2506 OWNERS MANUAL Factory None Modify
139-9229 CUTTING EDGE, BOLT-ON Factory None Modify
387-6044 AXLES, OPEN/OPEN Factory None Modify
390-5913 HYDRAULICS, 2V, Factory None Modify
390-6000 STEERING STANDARD Factory None Modify
391-5315 SEAT BELT, 3",ANTI Factory None Modify
391-5330 SUN VISOR - REAR Factory None Modify
391-5402 SUSPENSION SEAT, Factory None Modify
392-2302 AIR INLET TURBINE Factory None Modify
392-3780 BATTERIES, STD Factory None Modify
392-3809 TOOL BOX Factory None Modify
394-8476 BUCKET-GP 117" Factory None Modify
397-9801 COOLER FAN,REVERS Factory None Modify
397-9804 FAN DRIVE STANDARD Factory None Modify
415-4205 CAMERA, REAR VIEW Factory None Modify
415-4215 WORKING LIGHTS,HAL Factory None Modify
415-4247 ROADING LIGHTS RHS Factory None Modify
415-4348 TIRES,23.5R25 ** Factory None Modify
415-7735 FENDER, EXTENSION Factory None Modify
426-0184 JOYSTICK , 2V Factory None Modify
431-4650 COUNTERWEIGHT, CE Factory None Modify
432-7393 REGIONAL PKG, STD Factory None Modify
432-7394 PKG, COOLING STD Factory None Modify
446-6956 AUTOLUBE,CAT Factory None Modify
449-4917 PRODUCT LINK PL321 Factory None Modify
484-7132 LINKAGE, AL/3V/QC Factory None Modify
E7A04556 1000 ENGINE Factory None Modify
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • brake
  • hydraulics
  • bucket
  • final drives
general appearance
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
transmission
  • Good
  • Good
  • No
  • No
brake
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GENTRACSee InventoryWebsiteSelect contact
Kevin Rosales
Guatemala
Telephone:+502 502 2328 9050
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone