Caterpillar 938M

Caterpillar 938M

Price
215,000 USD
Year
2016
Working hours
2536 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M
CategoryWheel Loaders
Serial NumberJ3R02465
Unit NumberJ3R02465
Catalog NumberCU4305565
Manufacturing Year2016
Hours2536 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$215,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationANTIFREEZE, -50C (-58F)
BUCKET, GP, 3.5YD3, FUS
CAB, DELUXE
FORK, 72" CONSTRUCTION
GUARD, CRANKCASE
GUARD, DRIVESHAFT
GUARD, POWERTRAIN, LOWER
HYD,2V,COUPLER READY,STD LIFT
INLAND FREIGHT
QUICK COUPLER, FUSION
RADIO, BLUETOOTH, AUX, MIC
SEAT, DELUXE
SHIPPING/STORAGE PROTECTION
TIRES, 20.5R25 BS VJT * L3
TRANSPORT PROTECTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone