Caterpillar 938K

Caterpillar 938K

Price
199,000 USD
Year
2015
Working hours
990 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL04000
Unit NumberEQ109288
Catalog NumberCU4338108
Manufacturing Year2015
Hours990 h
CountryUnited States
LocationBatavia, NY
Pricing
Price Excluding Tax$199,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationDIFFERENTIAL, OPEN REAR
STEERING, STANDARD
RADIO, BLUETOOTH, AUX, MIC
INLAND FREIGHT
ENVIRONMENT, STANDARD
SEAT, DELUXE
LIGHTS, AUX, HALOGEN / HALOGEN
GUARD, POWERTRAIN, SIDE
TOOLBOX GROUP
GUARD, POWERTRAIN, LOWER
EMA
LANE 2 ORDER
HYD,3V,COUPLER READY,STD LIFT
CAMERA, REAR VIEW
RADIO, READY
COUNTERWEIGHT 1092KG, STD,4PCS
ENGINE - AR
WEATHER, COLD START 120V
TIRES, 20.5R25 TI MXL * L3
PREP PACK, UNITED STATES
PACK, DOMESTIC TRUCK
COUNTERWEIGHT 1400KG,HEAVY,6PC
CAB, DELUXE
938K WHEEL LOADER
KIT,SERIALIZED TECHNICAL MEDIA
FENDER, STANDARD
WARNING, BEACON, LED STROBE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone