Caterpillar 938 K

Caterpillar 938 K

Price
On Request
Year
2016
Working hours
2453 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938 K
CategoryWheel Loaders
Serial NumberREP00507
Unit NumberDPCCU1203
Catalog NumberCU4377346
Manufacturing Year2016
Hours2453 h
CountryNetherlands
LocationVlissingen
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
STEER, S.T.I.C.STEER, S.T.I.C.
BUCKETBUCKET
Additional InformationTIRES 60%+
GP BUCKET 2.86CUM
LONG TIPS
TIRES 20.5R25 XHA2 L3 MI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
J.A. DELMAS S.A.S.See InventoryWebsiteSelect contact
Yohan ROULLET
Ivory Coast (Cote D'Ivoire)
Telephone:+33 5 56796721
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone