Caterpillar 930K

Caterpillar 930K

Price
113,153 USD
Year
2015
Working hours
5642 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN03865
Unit Number0RHN03865
Catalog NumberCU2389205
Manufacturing Year2015
Hours5642 h
CountryUnited States
LocationBossier City, LA
Pricing
Price Excluding Tax$113,153
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBUCKET, GP, 3.00 YD3, HO
CAB, STANDARD
COUNTERWEIGHT, STANDARD
CUTTING EDGE, BOLT ON(4 PIECE)
DIFFERENTIAL, OPEN REAR
ENGINE - AR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
HYD,3V,COUPLER READY,STD LIFT
INLAND FREIGHT
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, AUX, HALOGEN / HALOGEN
PACK, DOMESTIC TRUCK
PACKING, PHYTO-SANITARY WOOD
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR-PL421
QUICK COUPLER, FUSION
RADIO, READY
SEAT, STANDARD
SHIPPING/STORAGE PROTECTION
STEERING, STANDARD
TIRES, 20.5R25 TI MXL * L3
WEATHER, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone