Caterpillar 930K

Caterpillar 930K

Price
On Request
Year
2012
Working hours
1903 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K
CategoryWheel Loaders
Serial NumberRHN00970
Unit NumberEQ0025092
Catalog NumberCU2146812
Manufacturing Year2012
Hours1903 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
Additional InformationGP BUCKET
3V HYDRAULICS
HEAVY COUNTERWEIGHT
POWERTRAIN GUARDS
20.5 X 25 TIRES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone