Caterpillar 926M

Caterpillar 926M

Price
155,000 USD
Year
2017
Working hours
1600 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 926M
CategoryWheel Loaders
Serial NumberLTE04130
Unit NumberLTE04130
Catalog NumberCU4398741
Manufacturing Year2017
Hours1600 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$155,000
Tax-
Price Including Tax-
Features
Accessories
COUPLERCOUPLER
Additional InformationANTIFREEZE, -50C (-58F)
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT, HEAVY
COUPLER BUCKET
DIFFERENTIAL, OPEN REAR
ENGINE AR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN, SIDE
KIT,SERIALIZED TECHNICAL MEDIA
LANE 3 ORDER
LIGHTS, AUX HALOGEN
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PL641
RADIO, CD, DELUXE
SEAT, STANDARD
STEERING, STANDARD
TRANSPORT GROUP
WEATHER, STANDARD
FORK, 72" CONSTRUCTION
HYD,2V,COUPLER READY,STD LIFT
TIRES, 20.5R25 MX XTLA * L2
TOOLBOX AUX, NONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone