Caterpillar 924K

Caterpillar 924K

Price
128,000 USD
Year
2015
Working hours
2072 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR04492
Unit Number1136281
Catalog NumberCU4370057
Manufacturing Year2015
Hours2072 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$128,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • No
  • YesTaken 9-11-2018 @ 2072 hrs
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodEnclosed cab
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInstalled September 2018
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • YesROPS ISO 2008, FOPS ISO 2005
  • Good85 ambient - 56 vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good85 ambient - 110 vent
  • Good
  • Good2072 hrs
  • Good
  • GoodInstalled September 2018
  • No
  • N/A
  • 51%
engine
  • No
  • No
  • YesServiced 9-11-2018 @ 2072 hrs
  • No
  • No
  • Red
  • N/A
  • 51%
  • Normal
  • None
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • Good
  • GoodPerformed service 9-11-2018 @ 2072 hrs
  • Good
  • GoodTurbo
  • GoodTurbo
  • No
  • No
  • No
  • Yes
  • Yes2014
  • Yes
  • GoodServiced 9-11-2018 @ 2072 hrs
cooling system
  • Good
  • Good
  • Good
  • GoodHydraulic
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesNo bottle installed
transmission
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 9-11-2018 @ 2072 hrs
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTilt and extend
  • Good
  • Good
brake
  • Good
  • GoodParking brake rotor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
hydraulics
  • Good
  • GoodHoist, curl, float
  • Good
  • GoodServiced 9-11-2018 @ 2072 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • 2.7 yd3, 99.7 inch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBOE has been turned
  • Good
  • Good
  • No
  • Yes
  • 130200485
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Retail Good
axle assemblies
  • No
  • No
  • Good
  • Good
  • Good
general condition
  • No
  • Yes
  • YesTaken 9-11-2018 @ 2072 hrs
  • Yes
  • Yes
  • Good
  • Good
  • Good
tires
  • No
  • 69%
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan MXL3570NoYesYes
Left RearTitan MXL3570NoYesYes
Right FrontTitan MXL3366NoYesYes
Right RearTitan MXL3672NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone