Caterpillar 924K

Caterpillar 924K

Price
139,000 USD
Year
2014
Working hours
2671 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR02615
Unit Number457708
Catalog NumberCU4317615
Manufacturing Year2014
Hours2671 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$139,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationCARRIAGE, PALLET FORK 60"
FORK TINE, 2.25" X 6" X 54"
ARM, MATERIAL HANDLING
COUNTERWEIGHT, STANDARD
CAT CERTIFIED USED
BUCKET, GP, 2.70 YD3, HO
C6.6 ENGINE
CAB, DELUXE
CUTTING EDGE, BOLT ON(4 PIECE)
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
HYD,3V,COUPLER READY,STD LIFT
JUMPER LINES, 3RD FUNCTION
PREP PACK, UNITED STATES
QUICK COUPLER, FUSION
SEAT, DELUXE
STEERING, STANDARD
TIRES, 20.5R25 BS VJT * L3
TOOLBOX GROUP
RADIO, CD PLAYER
HIGH ALTITUDE COLD START
0P0800/2671 GD 6/19/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • normal
  • good
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • 3.0 CYD
  • 141002054
  • 141002054
  • 3.0 CYD
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • MACHINE STARTS AND RUNS
  • RENTAL ROLL OUT
  • CAT CERTIFIED USED
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
tires
  • 20.5R75
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBRIDGESTONE60NoNoYes
Left RearBRIDGESTONE60NoYesNo
Right FrontBRIDGESTONE60NoNoNo
Right RearBRIDGESTONE70NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone