Caterpillar 914M

Caterpillar 914M

Price
95,384 USD
Year
2017
Working hours
15 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 914M
CategoryWheel Loaders
Serial NumberH2400412
Unit NumberH2400412
Catalog NumberCU4407118
Manufacturing Year2017
Hours15 h
CountryGermany
LocationAchim B. Bremen
Pricing
Price Excluding Tax$95,384
Tax (19%)$18,123
Price Including Tax$113,507
Features
Additional InformationTIRES CONDITION REAR LEFT: 99 %
TIRES CONDITION REAR RIGHT: 99 %
TIRES CONDITION FRONT RIGHT: 99 %
TIRES CONDITION FRONT LEFT: 99 %
ENGINEPOWER: 98 HP
OPERATING WEIGHT: 8.7 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Bohlmann
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone