Caterpillar 903C2

Caterpillar 903C2

Price
55,835 USD
Year
2016
Working hours
136 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 903C2
CategoryWheel Loaders
Serial NumberMW800223
Catalog NumberCU4374228
Manufacturing Year2016
Hours136 h
CountryCanada
LocationAcheson Supercentre, AB
Pricing
Price Excluding Tax$55,835
Tax-
Price Including Tax-
Features
Accessories
EPA LABELEPA LABEL
Additional Information**CAT CERTIFIED USED**
BALANCE 36MO/3000HR PT+HYD WARRANTY EXPIRES MAY 9, 2020, CONDITIONS MAY APPLY
CAB WITH AIR CONDITIONING
ELECTRIC QUICK COUPLER & 69" GENERAL PURPOSE BUCKET
FIRESTONE 395/55D16.5 TIRES @ 95% REMAINING
NEXT SERVICE DUE @ 500 HOURS.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone